??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Fixed Inside Fastener - Interior Connector Series
Bill of material
LE-RCK-40
Order Number
Code
LE-RCK
Material
Galvanized Steel
A
mm
B
mm
C
Φ8.2 mm
D
M8 mm
E
mm
F
3.4 mm
G
8.5 mm
H3
4.18 mm
Weight
kg
Connection No
LE-BYS-M8*20/JDS-M8*20*1PCS
Previews
3D
Dimension
2D
Download CAD models