??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
FIUME - Mirror with satinated aluminum frame
Bill of material
S851010SL
Code
S851010SL
LOD Destination
LOD Level
Width
cm
Frame finish
Steam-free
Watt
12 Weeks
Brand Description
INDA
Article number
S851010SL
Very short description 1
INDA Mirr.W/Ligh. rectang. Side fr.light
Very short description 2
SPECCHI S851010SL cm60X3 H80
Article description
INDA Universali Bathroom cabinet SPECCHI Mirror with Lighting rectangular Side front light cm60X3 H80
International code
EAN-13:8021586866790
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
80 cm
Depth
3 cm
Weight
10 kg
Series
Fiume
LINE
Mirror with Lighting
Model
S851010SL
Intrastat code
70099100
Collection
Universali
Description Code Level 1
Rectangular
Description Code Level 2
Side front light
Material structure
Silver metal grey
Pool products
AV375B
Previews
3D
Dimension
2D
Download CAD models