??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. V604
Bill of material
V604 M22x1.5R YES
Mod.
V604 M22x1.5R
C
8.2 mm
D
M22x1.5 mm
D1
M16x1.5 mm
d
M22x1.5 mm
E
26 mm
F
27 mm
G
30.0 mm
H
12.0 mm
h
11.0 mm
L
94.400 mm
M
29.0 mm
N
42.5 mm
SW
24 mm
SW1
27 mm
SW2
27 mm
Cap
mm
Infotext
Information
Infotext
mm
Previews
3D
Dimension
2D
Download CAD models