??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. D6512
Bill of material
D6512 4-M10X1
Mod.
D6512 4-M10X1
A
4x1 mm
D
M10x1 mm
F
11.7 mm
G
13.2 mm
H
7.0 mm
L
24.5 mm
SW
12 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models