??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. D3043
Bill of material
D3043 M16x1.5-2D-M16X1.5-S01
Mod.
D3043 M16x1.5-2D-M16X1.5-S01
d
M16x1.5 mm
d1
9.0 mm
C
32.0 mm
E
26.5 mm
M
28.0 mm
L
65 mm
h
53.0 mm
F
21.0 mm
Z
40.5 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models