??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. D2512
Bill of material
D2502 M22x1.5R-M22x1.5R-M16x1.5-L=39
Mod.
mm
D
M22x1.5 mm
D1
d
mm
d1
mm
C
8.2 mm
C1
8.5 mm
G
30 mm
G1
mm
H
9 mm
H1
10.0 mm
h
mm
h1
mm
L
mm
SW
27 mm
SW1
mm
Infotext
Information
Infotext
mm
Previews
3D
Dimension
2D
Download CAD models