??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. D2077
Bill of material
D2077 M16x1.5-M16x1.5R
Mod.
D
M16x1.5 mm
d
mm
C
8.2 mm
E
mm
F
21.0 mm
G
mm
H
9 mm
h
10.5 mm
M
22.0 mm
SW
mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models