??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. D2032
Bill of material
D2032 M16x1.5-M16x1.5R
Mod.
d
M16x1.5 mm
D
mm
C
8.2 mm
E
mm
F
21 mm
G
mm
H
9.0 mm
h
10.5 mm
L
56 mm
L1
mm
M
28.0 mm
SW
16 mm
SW1
mm
INFO
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models