??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. 9919
Bill of material
9919 C1-8-M20x1,5/1*
Mod.
A
B
C1
D
mm
G
mm
H
21 mm
h
2.5 mm
L
42 mm
SW
mm
Weight
g
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models