??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. 9402
Bill of material
9402 8-M22x1.5R
Mod.
A
mm
C
8.2 mm
D
mm
E
30.0 mm
F
21.0 mm
G
mm
H
9.0 mm
L
49.0 mm
M
mm
SW
15 mm
SW1
mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models