??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. 9102
Bill of material
9102 12-M16x1.5R
Mod.
9102 12-M16x1.5R
A
12x1.5 mm
C
8.2 mm
D
M16x1.5 mm
E
54.9 mm
F
21.0 mm
G
24 mm
H
9.0 mm
M
29.5 mm
SW
15 mm
SW1
22 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models