??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. 6452
Bill of material
6452 3-M3
Mod.
A
3 mm
D
F
12 mm
H
mm
L
20.9 mm
M
6 mm
SW
6 mm
SW1
mm
O - Ring
Infotext
Information
Infotext
Previews
3D
Boyut
2D
CAD modeli indir