??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. 6432
Bill of material
6432 3-M3
Mod.
A
3 mm
D
E
13.7 mm
H
mm
L
21.4 mm
SW
6 mm
SW1
mm
O - Ring
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models