??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. 1470
Bill of material
1470 6/4
Mod.
Tube
F
mm
C1
mm
G
20 mm
L
35 mm
R
7.5 mm
SW1
mm
Previews
3D
Dimension
2D
Download CAD models