??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fitting Mod. 6800 3-4
Bill of material
6800 3-4_old
Mod.
6800 3-4
A
3 mm
F
5.8 mm
G
4 mm
L
26 mm
T
16.5 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models