??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fitting Mod. 6590 3
Bill of material
6590 3
Mod.
6590 3
A
3 mm
B
M7 x 0.75
F
5.8 mm
L
18.4 mm
MAX
mm
Enter value for MAX
mm
cm
inch
ft
T
11.4 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models