??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Fischer Rista
Description
FIRIPA® Type W
Bill of material
FIRIPA® Type W
Specification
Connection baskets
Description
FIRIPA Type W
Rebar
B500B
Bracket width
- mm
Leg length
890 mm
Reinforcement diameter
10 mm
Bracket spacing
150 mm
Reinforcement cross-section per side
524 mm²/m
Weight
6.98 kg/m
Länge
2990 mm
LOD Level
Previews
3D
尺寸
2D
下載CAD模型