目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaMore Fire protection sleeve DN40 80130040
Sita
Siphonic drainage
SitaMore fire protection sleeve
Powered by
CAD模型選擇
{sita/ds/sita_more/sita_more_brandschutzmanschette.prj},{NB=Sita 80130040 (300) 40},{PREVIEW=brandschutzmanschette.png},{ARTNR=80130040},{LOGLEVEL=300},{DESC=SitaMore DN 40 Brandschutzmanschette},{DN=40},{OD=40},{H=26.0},{D1=46.0},{D2=55.0},{BX=24.0},{LX=134.0},{DX=108.0},{D=6.0},{RX=2.0},{K=SitaDSS PE-Rohrsystem},{MAT=},{F=Schwarz/Silber},{OF=},{L=MIN},{INFO=Link},{ARTNR1=80130040},{ANG1=40.000},{NX=1},{ANG2=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Sita
Description
Fire protection sleeve - SitaMore
Bill of material
SitaMore Fire protection sleeve DN40 80130040
Preview
Article number
80130040
80130040
LOG Level
300
200
100
300
200
100
Description main article
SitaMore DN 40 Fire protection sleeve
SitaMore DN 40 Fire protection sleeve
Nominal diameter
40
40
mm
External diameter
40
40
mm
Compatibility
SitaDSS PE pipe system
Colour
Black/Silver
Product Datasheet
Link
Previews
3D
2D
下載CAD模型
生成CAD模型