??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Fine Cut Spiral Gears - Module 2.5
Bill of material
MF2.5S19L#4220H
Catalogue Number
Product information
Discontinued
Ratio
1
Number of Teeth
Module
2.50
Reference Diameter
mm
da2
mm
Outside Diameter
mm
Locating Distance
mm
Bore Diameter
mm
Hub Diameter
mm
Hub Projection
mm
Bore Lenght
mm
Overall lenght
mm
Tip Distance
mm
Face Width
mm
Width of Key Way
mm
Depth of Key Way
mm
Nominal threads
Position of Set Screw
mm
Angle
49 °
Angle
min
DS
mm
Weight
g
Twist Angle
35 °
Modification of hub
First Hub Diameter HA
mm
First Hub Projection HB
mm
Second Hub Diameter HC
mm
Second Hub Projection HD
mm
Modification of bore diameter
Bore Diameter D1
mm
Tolerance of Bore Diameter D1
Bore projection DD1
mm
Bore Diameter D2
mm
Tolerance of Bore Diameter D2
Bore projection DD2
mm
Bore Diameter D3
mm
Tolerance of Bore Diameter D3
mm
Bore projection DD3
mm
Additional key way
Key size
Additional tap hole 1
Number of Tap Hole 1
Tap hole 1
mm
Position of tap hole 1
mm
Angle of first tap hole 1
°
Angle of second tap hole 1
°
Additional tap hole 2
mm
Number of Tap Hole 2
mm
Tap hole 2
mm
Position of tap hole 2
mm
Angle of first tap hole 2
°
Angle of second tap hole 2
°
Catalogue Number
Previews
3D
Dimension
2D
Download CAD models