??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Filter + Lubricator
Bill of material
6185002
Code
6185002
Description
F+L 400 1 20 RMSA
Size
400
Threaded port
Degree of filtration
Type of drain
A
330 mm
B
349.5 mm
C
118.0 mm
E
247 mm
F
80 mm
Thread
M6
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models