??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Aircomp
Description
filter - F 3/8” 050
Bill of material
0501200025
Code
Reference
Flow rate (P1=10 bar DP= 1 bar)
2500 Nl/min
Filtering degree
µm
Connection
G3/8" Pollici
Working pressure
0,5 – 12,5 bar
Drain working pressure
bar
bowl capacity
42 cc
Working temperature
-5 / +50 °C
Max Torque
60 Nm
Weight
0,225 Kg
Previews
3D
Boyut
2D
CAD modeli indir