??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Camozzi
Description
Series MD filters
Bill of material
MD1-F000
Series
MD
dimension
mm
Filter
Filter element
DRAINING OF CONDENSATE
VISUAL BLOCKAGE INDICATOR
Connection type
PORTS (IN - OUT)*
ports
A
-
B
G 1/8
C
42.0 mm
E
42 mm
G
G1/8
H
26.2
I
43 mm
L
Ø4 mm
M
90.0 mm
N
159.4 mm
O
107.7 mm
P
22.7 mm
R
51.7 mm
S
133.2 mm
T
34.6 mm
V
9.0 mm
Weight
0.2 kg
Infotext
Information
Infotext
Previews
3D
Boyut
2D
CAD modeli indir