??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Series MD filter-regulators
Bill of material
MD1-FR0000-20
Series
MD mm
dimension
mm
filter-regulator
FILTERING ELEMENT (further details in the dedicated section) AND DESIGN TYPE
mm
DRAINING OF CONDENSATE
Working pressure
mm
Pressure gauge
Connection type
PORTS (IN - OUT)
Attacco uscita
Accessori A
Direzione del flusso
A
-
B
G 1/8 mm
D
Ø 28 mm
E
42 mm
F
M28x1,5 mm
G
G1/8 mm
H
26.2
I
43 mm
L
Ø4 mm
M
110.0 mm
N
208.2 mm
O
107.7 mm
P
22.7 mm
Q
4 mm
R
51.7 mm
S
133.2 mm
T
34.6 mm
U
mm
Enter value for U
mm
cm
inch
ft
V
9.0 mm
W
48.8 mm
Z
Ø3.2 mm
Weight
0.2 kg
INFO
Information
Infotext
Previews
3D
2D
Download CAD models