??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Riegler
Description
Filters with metal bowl, sight glass and »HW« mounting bracket, semi-automatic drain valve
Bill of material
GF 34
Art. No.
Threas
Flow rate
7800 l/min
Size
600
A
85.0 mm
B
256.0 mm
C
37.0 mm
D
219.0 mm
Previews
3D
Dimension
2D
Download CAD models