??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Filters
Bill of material
6180001A
Code
6180001A
Description
FIL 400 5 RMSA WITHOUT END PLATES
Size
400
Threaded port
Degree of filtration
Type of drain
A
225÷255 mm
B
320 mm
C
116 mm
D
105 mm
E
141.4 mm
F
80 mm
H
105.4 mm
I
52.5 mm
L
M6 hole
M
378 mm
Catalogue
Catalogue
Previews
3D
Dimensão
2D
Baixar modelos em CAD