??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Camozzi
Description
Filters - Series MX
Bill of material
MX2-3/8-F00
Series
MX
Size
Ports (IN - OUT)
Filter
F
Filtering element
Draining of condensate
Visual blockage indicator
Flow direction
A
C
mm
D
18.5 mm
G
mm
I
mm
L
G 1/8
M
mm
N
mm
O
mm
P
19.5 mm
R
mm
S
mm
T
mm
Weight
kg
Previews
3D
Dimensão
2D
Baixar modelos em CAD