카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
MX2-3/8-FR0000
Camozzi
Air treatment
Pressure filter-regulators
Powered by
CAD모델 선택
{camozzi/trattamento/filtri_regol_pressione/filtro_regolatore_mx.prj},{NB=MX2-3/8-FR0000},{SERIE=MX},{TAGLIA=2},{ATTACCHI=3/8},{FILTROREG=FR},{ELEMENTOFILTRO=0},{SCARICATORECOND=0},{PRESSIONE=0},{MANOMETRO=0},{DIREZFLUS=},{B=0-12 bar},{B1=26.5},{B2=25.0},{B3=20.5},{C=70.0},{C1=29.00},{D=45},{E=Ø4.5},{E1=4.5},{E2=9.500},{F=M47x1.5},{F1=47},{G=55.5},{H=74.5},{I=68},{L=G 1/8},{M=80},{N=290.0},{O=127.0},{O1=113.800},{P=78.0},{Q=5},{R=85},{S=174.5},{T=37.5},{U=0÷16},{U1=8},{PESO=0.8},{D2=24},{B01=50.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Camozzi
Description
Filter-regulators - Series MX
Bill of material
MX2-3/8-FR0000
Series
MX
Size
2
2
PORTS (IN - OUT)
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
Filter-regulator
FR
Filtering element
0 = 25 µm with relieving (standard)
1 = 5 µm with relieving
2 = 25 µm without relieving
3 = 5 µm without relieving
4 = 25 µm with relieving and by-pass valve
5 = 5 µm with relieving and by-pass valve
6 = 25 µm without relieving, with by-pass valve
7 = 5 µm without relieving, with by-pass valve
0 = 25 µm with relieving (standard)
1 = 5 µm with relieving
2 = 25 µm without relieving
3 = 5 µm without relieving
4 = 25 µm with relieving and by-pass valve
5 = 5 µm with relieving and by-pass valve
6 = 25 µm without relieving, with by-pass valve
7 = 5 µm without relieving, with by-pass valve
Draining of condensate
0 = semiautomatic-manual drain (standard - only for polymer bowl)
3 = automatic drain
5 = depressuring drain, protected (only for polymer bowl)
8 = direct G1/8 exhaust
0 = semiautomatic-manual drain (standard - only for polymer bowl)
3 = automatic drain
5 = depressuring drain, protected (only for polymer bowl)
8 = direct G1/8 exhaust
Operating pressure
0 = 0.5 ÷ 10 bar (standard)
4 = 0.5 ÷ 4 bar
7 = 0.5 ÷ 7 bar
0 = 0.5 ÷ 10 bar (standard)
4 = 0.5 ÷ 4 bar
7 = 0.5 ÷ 7 bar
Pressure gauge
0 = without pressure gauge (with threaded port)
2 = with built-in pressure gauge 0-6 and working pressure 0.5 ÷ 4 bar
3 = with built-in pressure gauge 0-10 and working pressure 0.5 ÷ 7 bar
4 = with built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard)
0 = without pressure gauge (with threaded port)
2 = with built-in pressure gauge 0-6 and working pressure 0.5 ÷ 4 bar
3 = with built-in pressure gauge 0-10 and working pressure 0.5 ÷ 7 bar
4 = with built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard)
Flow direction
= from left to right (standard)
LH = from right to left
= from left to right (standard)
LH = from right to left
A
G3/8
G3/8
B
0-12 bar
bar
C
70.0
70.0
mm
D
45
45
mm
E
Ø4.5
Ø4.5
mm
E2
9.500
9.500
mm
F
M47x1.5
M47x1.5
mm
G
55.5
55.5
mm
H
74.5
74.5
mm
I
68
68
mm
L
G 1/8
M
80
80
mm
N
290.0
290.0
mm
O
127.0
127.0
mm
P
78.0
78.0
mm
Q
5
mm
R
85
85
mm
S
174.5
174.5
mm
T
37.5
37.5
mm
U
0÷16
0÷16
mm
Weight
0.8
0.8
kg
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성