??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Aircomp
Description
filter regulator - FR 3/4” 080
Bill of material
0800400007
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
2880 Nl/min
Filtering degree
µm
Connection
G3/4" Pollici
Working pressure
0,5 – 12,5 bar
Drain working pressure
bar
bowl capacity
100 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,88 Kg
Previews
3D
Dimension
2D
Download CAD models