??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Aircomp
Description
filter regulator for water - FR 1/4" 042 80 ( per acqua)
Bill of material
0420400274
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
9 Nl/min
Filtering degree
80 µm
Connection
G1/4" Pollici
Max Inlet pressure
16 bar
Working temperature
50 °C
Max Torque
25 Nm
Weight
0,125 Kg
Previews
3D
Dimension
2D
Download CAD models