??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
filter for water - F 1/8" 035 80 (PER ACQUA)
Bill of material
0350200001
Code
0350200001
Reference
F 1/8" 035 80 (PER ACQUA)
Flow rate (P1=10 bar DP= 1 bar)
11 Nl/min
Filtering degree
80 µm
Connection
G1/8" Pollici
Working pressure
0,5-7 bar
bowl capacity
8 cc
Working temperature
50 °C
Max Torque
20 Nm
Weight
0,05 Kg
Previews
3D
Dimension
2D
Download CAD models