??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Aircomp
Description
filter - F 3/4” 080
Bill of material
0800200001
Code
Reference
Flow rate (P1=10 bar DP= 1 bar)
3110 Nl/min
Filtering degree
µm
Connection
G3/4" Pollici
Working pressure
0,5 – 12,5 bar
Drain working pressure
bar
bowl capacity
100 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,675 Kg
Previews
3D
尺寸
2D
下載CAD模型