??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B479 Pipe Roller - 16" (400mm) to 30" (750mm) Pipe (TOLCO Fig. ROL-15) - Pipe Rollers & Roller Supports
Bill of material
B479 ZN
Part No.
B479 ZN
Pipe Size
Inch
Pipe Size
400 mm
Finish
Electro-Galvanized/Zinc Plated
Insulation Thickness
Inch
Insulation Thickness
0.0 mm
A
15 3/16 Inch
A
385.8 mm
B
10 13/16 Inch
B
274.6 mm
Level of Detail
Previews
3D
Dimension
2D
Download CAD models