??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3991 - B3993B Pipe Slide Assembly Series - Pipe Supports, Guides, Shields & Saddles
Bill of material
B3991-5-04
Part No.
Base Style
Pipe Size
Travel
Options
Finish
Black paint
H Height
Inch
H Height
mm
L Lenght
6 Inch
L Lenght
152.4 mm
B Depth
3 Inch
B Depth
76.2 mm
C Width
Inch
C Width
mm
P Width
Inch
P Width
mm
W Width
Inch
W Width
mm
BOP
N/A Inch
BOP
N/A mm
COP
N/A Inch
COP
N/A mm
Flange Thicknes
3/16 Inch
Max Recommended Load
Lbs.
Max Recommended Load
kN
Level of Details
Previews
3D
Dimension
2D
Download CAD models