??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B379 - Pipe Roller - 6" (150mm) to 18" (450mm) Pipe (TOLCO Fig. ROL-14) - Pipe Rollers & Roller Supports
Bill of material
B379 ZN
Part No.
B379 ZN
Pipe Size
Inch
Pipe Size
150 mm
Finish
Electro-Galvanized/Zinc Plated
Insulation Thickness
Inch
Insulation Thickness
0.0 mm
A
9 9/16 Inch
A
242.9 mm
B
6 7/8 Inch
B
174.6 mm
Level of Detail
Previews
3D
Dimension
2D
Download CAD models