??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3380 thru B3387 - 360° Calcium Silicate ShieldPre-Insulated Support - Pipe Supports, Guides, Shields & Saddles
Bill of material
B3382CT-1/2
Part No.
Series
B338
Insulation Thickness
Inch
Insulation Thickness
mm
Pipe Type
Pipe Size
Inch
Pipe Size
12.7 mm
Insulation Length
6 Inch
Insulation Length
152 mm
Shield Length
4 Inch
Shield Length
102 mm
Shield Gauge
22 ga.
Shield Gauge
0.8 mm
Levle of Details
Previews
3D
Dimension
2D
Download CAD models