??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3106V - Plastic Pipe Support Channel (TOLCO Fig.1VT) - Pipe Hangers
Bill of material
B3106V-2 GLV
Part No.
For Nominal Pipe Sizes
Inch
For Nominal Pipe Sizes
mm
Finish
Pre-Galvanized
T
0.0472 Inch
T
1.2 mm
L
Inch
L
mm
Steel Size T x L
Inch
Steel Size T x L
mm
B
Inch
B
mm
Maximum Hanger Spacing
FEET
Maximum Hanger Spacing
m
Design Load
150 lbs.
Design Load
0.67 kN
Approx. Wt./100
lbs.
Approx. Wt./100
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models