B3089-21/2 PLN
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3089_asmtab.prj},{NB=B3089-21/2_PLN8},{PN=B3089-21/2 PLN},{PN1=B3089-21/2_PLN},{PS=8.00000000},{FINISH=Plain},{B=2.50000000},{D=3.00000000},{AWT=700},{AWTKG=317.5},{CMIN=12 11/16\"},{CMINMM=(322.3)},{CMAX=17 3/16\"},{CMAXMMM=(436.6)},{C5MIN=12 3/8\"},{C5MINMM=(314.3)},{C5MAX=16 7/8\"},{C5MAXMM=(428.6)},{LOD=},{M=72.16100},{PS1=8},{PPATH=parts/b3089_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3089 - Pipe Adjuster (TOLCO Fig. 319) - Pipe Supports, Guides, Shields & Saddles
Bill of material
B3089-21/2 PLN
Part No.
B3089-21/2 PLN
B3089-21/2 PLN
To Support Pipe Size
8
8
Inch
Finish
Plain
B
2 1/2
2 1/2
Inch
D
3
3
Inch
Approx. Wt./100
700
700
Lbs.
Approx. Wt./100
317.5
317.5
kg
C When used with B3090 Min.
12 11/16"
12 11/16"
Inch
C When used with B3090 Min.
(322.3)
(322.3)
mm
C When used with B3090 Max.
17 3/16"
17 3/16"
Inch
C When used with B3090 Max.
(436.6)
(436.6)
mm
C When used with B3095 Min.
12 3/8"
12 3/8"
Inch
C When used with B3095 Min.
(314.3)
(314.3)
mm
C When used with B3095 Max.
16 7/8"
16 7/8"
Inch
C When used with B3095 Max.
(428.6)
(428.6)
mm
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型