B219-2 ZN
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b219_asmtab.prj},{NB=B219-2_ZN-1_1/2_2},{PN=B219-2 ZN},{PNX=B219-2_ZN},{PS=1.50000000},{FINISH=Electro-Galvanized/Zinc Plated},{IT=2.00000000},{A=9.00000000},{AMM=228.6},{WT=263},{WTKG=119.3},{LOD=},{ON=A},{SPN=B219S2},{PPATH=parts/b219_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B219 - Pipe Rollers 3/4" (15mm) to 12" (300mm) Pipe (TOLCO Fig. ROL-13) - Pipe Rollers & Roller Supports
Bill of material
B219-2 ZN
Part No.
B219-2 ZN
B219-2 ZN
Pipe Size
1 1/2
2
2 1/2
3
3 1/2
4
5
6
1 1/2
2
2 1/2
3
3 1/2
4
5
6
Inch
Pipe Size
40
40
mm
Finish
Electro-Galvanized/Zinc Plated
Insulation Thickness
2
2 1/2
2
2 1/2
Inch
Insulation Thickness
50.8
50.8
mm
A
9
9
Inch
A
228.6
228.6
mm
B
5 1/4
5 1/4
Inch
B
133.3
133.3
mm
Wt./100
263
263
lbs
Wt./100
119.3
119.3
kg
Level of Detail
High Level of Detail
Low Level of Detail
High Level of Detail
Low Level of Detail
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型