??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B218 Pipe Rollers-1/2" (15mm) to 8" (200mm) Pipe (TOLCO Fig. ROL-12) - Pipe Rollers & Roller Supports
Bill of material
B218 ZN
Part No.
B218 ZN
Pipe Size
Inch
Pipe Size
15 mm
Finish
Electro-Galvanized/Zinc Plated
Insulation Thickness
Inch
Insulation Thickness
0.0 mm
A
7 1/4 Inch
A
184.1 mm
B
2 11/16 Inch
B
68.3 mm
Level of Detail
Previews
3D
Dimension
2D
Download CAD models