??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 910 - Swivel Sway Brace Fitting
Bill of material
910_1x1/2_PLN
Part Number
910_1x1/2_PLN
Pipe Size
1 Inch
Finish
Dim. A
2 Inch
Dim. B
1 1/2 Inch
Dim. C
3 Inch
Dim. D
9/16 Inch
Dim. E
2 5/16 Inch
Dim. F
2 Inch
Maximum Design Load
2015 Lbs
Approximate Wt./100
88 Lbs
Level of Details
Mounting hole dia.
Inch
Previews
3D
Dimension
2D
Download CAD models