??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 4A - Pipe Clamp for Sway Bracing - Pipe Clamps
Bill of material
4A-5 PLN
Part No.
Pipe Size
Inch
Pipe Size
mm
Finish
Plain
A
Inch
A
mm
B
Inch
B
mm
C
Inch
C
mm
D
Inch
D
mm
Bolt Size
1/2"-13
Max. Horizontal Design Load
2015 lbs.
Max. Horizontal Design Load
8.96 kN
Approx. Wt./100
lbs.
Approx. Wt./100
kg
Level of Detail
Previews
3D
Dimension
2D
Download CAD models