1CBS 3-1/2 G90
Eaton B-Line
TOLCO Seismic Bracing
Seismic Bracing
Powered by
CAD模型選擇
{cooperbline/tolco/seismic/y0060_1cbs.prj},{NB=1CBS_3-1/2_G90},{BPN=1CBS},{PS=3.50000000},{FIN=G90},{T=0.079},{T1=0.07850},{W=0.532},{L=4.000},{LOD=},{H=0.829},{BD=0.375},{SP=0.5000},{SD=0.1875},{LS=2.813},{PSTEXT=3-1/2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 1CBS - Clevis Pipe Spacer (Cooper B-Line B3100PS) - Clevis Bolt Spacer
Bill of material
1CBS_3-1/2_G90
Part Number
1CBS_3-1/2_G90
1CBS_3-1/2_G90
Pipe Size
3 1/2
3 1/2
Inch
Finish
MIL-Galvanized
Hot Dip Galvanized
Stainless Steel 304
Stainless Steel 316
MIL-Galvanized
Hot Dip Galvanized
Stainless Steel 304
Stainless Steel 316
Thickness
0.079
0.079
Inch
Width
0.532
0.532
Inch
Length
4.000
4.000
Inch
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型