??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 120W - Wrap Around "U" Hanger
Bill of material
120W-1 PLN
Part No.
Pipe Size
Inch
Pipe Size
mm
Finish
Plain
A
5/16 Inch
A
7.9 mm
Fastener Size
16 x 2
Max. Rec. Load
250 lbs.
Max. Rec. Load
1.11 kN
Level of Details
Previews
3D
Dimension
2D
Download CAD models