??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Fieldpatchkabel AWG22/7;2xIP20; 5m,flex.
Bill of material
HARTING 09457711127
Preview
Product number of the Manufacturer
09457711127
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 5 m
Manufacturer Type Description
Fieldpatchkabel AWG22/7;2xIP20; 5m,flex.
Alternative product number
09 45 771 1127
Manufacturer Name
HARTING
Delivery Time
81
cable type
Copper cable, (round)
connector connection 1
HARTING RJ Industrial®
connector connection 2
RJ45 8(8)
type of connector connection 1
RJ45 8(8)
type of connector connection 2
RJ45 8(8)
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част