??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SIEMENS
Description
Field bus, decentralized peripheral - feed and segment module
Bill of material
6ES71484CA000AA0
Product number of the Manufacturer
Alternative product number
image
Short Description
Long Description
EAN
Manufacturer Name
Siemens
Manufacturer Type Description
distance module present
false
max. supply voltage with AC 50 Hz
V
max. supply voltage with AC 60 Hz
V
Performance level acc. to EN ISO 13849-1
max. supply voltage with DC
V
min. supply voltage with AC 50 Hz
V
min. supply voltage with AC 60 Hz
V
min. supply voltage with DC
20.0 V
Functional safety (SIL)
wall mounting/direct mounting possible
Number of HW interfaces Industrial Ethernet
0
Number of HW interfaces parallel
0
Number of HW interfaces PROFINET
0
Number of HW interfaces serial RS232
0
Number of HW interfaces serial RS422
0
Number of HW interfaces serial RS485
0
Number of HW interfaces serial TTY
0
Number of HW interfaces Wireless
0
Number of HW interfaces, other
0
Manufacturer name
Siemens
Brand
description of product type
Manufacturer product family
Manufacturer product root
Power module
Power loss, static, current-independent [Pls]
W
Height
mm
Depth
mm
Supply voltage type
Corresponding operating medium (Ex ia)
false
Corresponding operating medium (Ex ib)
false
Front installation possible
Rack-assembly possible
Bearing track assembly possible
true
Field bus connection possible via separate bus couplers
Optical interface present
false
Bus diagnosis possible
true
Potential separation present
true
suitable as segment module
true
System components present
true
Explosion protection categories for gases
suitable for safety functions
Explosion protected category for dusts
Category safety pursuant to EN 954-1
Width
mm
Protection type IP
Input module present
true
Number of content units per order unit
Price Quantity
Minimum Order Quantity
1
Quantity Scale
1
Country of origin
Customs tariff number
Link to Industry Mall
Link to Industry Mall
REACH information
REACH information
Link to technical data sheet
Link to technical data sheet
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
Link to 3D Image
Link to 3D Image
Previews
3D
Dimension
2D
Download CAD models