??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Ipf Electronic
Description
Fiber optics plastic fiber diffuse-reflection sensor
Bill of material
LT207024
IDNR
Short Description
Long Description
Fiber optics in combination with the appropriate fiber optic amplifier function as contactless and wear-free position switches that can also be used in harsh environmental conditions. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). Because the ends and heads of the fiber optics have small dimensions and the fiber optics are flexible, very elegant solutions can be created for detecting objects in places that are difficult to access. Fiber optics can be used without special precautions in potentially explosive areas and in zones with electrical and/or magnetic fields (high-voltage installations, electrical welding equipment) as their function is not thereby affected. Fiber optics are available in versions for implementing the function as through-beam sensor or diffuse reflection sensor.
Product ID of the Manufacturer
Delivery Time
Version
Pushbuttons
Type of fiber
Design
Features
Short-circuit protection
No
Light exit
Degree of protection (IP)
Reverse polarity protection
No
Sheathing material
Plastic
Fiber optics core material
Plastic
Thread dimension of the end piece
Sensing head material
Design of the fiber optic connection
terminal connection
Thread dimension of sensing head 1
Thread dimension of sensing head 2
Thread dimension of sensing head
Sensing head width
Bending section of the sensing head
End piece diameter
Bending radius (flexible)
Bending radius (fixed)
Bending radius of the sensing head
Bending angle of the sensing head
End piece height
Sensing head diameter 1
Sensing head height
Sensing head diameter 2
End piece thread pitch
Fiber diameter
End piece length
Fiber optic cable diameter, receiver end
Fiber optic cable diameter, transmitter end
Sensing head diameter
Number of fibers
1
Sensing head thread pitch 2
Sensing head thread pitch
Sensing head thread pitch 1
Length
Sensing head length
Nominal operating distance
Switching distance
Ambient temperature
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models