??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Fiber Optic Patch Cable Assemblies
Bill of material
1828935-1
Part Number
1828935-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
CA FO, 2FIB B/O 62.5/125 LC ODVA
Cable Type
OFNR
Mode
Multimode
Connector Type (End A)
LC
Connector Type (End B)
LC
Connector Style (End A)
Duplex
Connector Style (End B)
Duplex
Fiber Type
OM1
Fiber Channel
No
Product Type
Cable Assembly
Cable Assembly Type
LC Duplex to LC Duplex, LC to LC
Number of Fibers
2
Cable Buffering
Tight Buffer
Number of Connectors (End B)
2
Number of Connectors (End A)
2
Insertion Loss A (Max)
.5 dB
Insertion Loss B (Max)
.5 dB
Connector Color (End A)
Beige
Connector Color (End B)
Beige
Cable Jacket Color
Black
Boot Type (Left)
Standard
Boot Type (Right)
Standard
Boot Color (Left)
Black
Boot Color (Right)
Black
Ferrule Material
Zirconia
Fiber Diameter
62.5/125 µm
Outside Cable Diameter
7.5 mm
Outside Cable Diameter
.295 in
Flammability Rating
OFNR (Riser) Jacket
Cable Assembly Length
1 m
Previews
3D
2D
Download CAD models