目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SFS FI-P-6,8-EPDM Insulation Plate / Membrane Plate Steel zinc plated
SFS
Flachdach
Anwendungsbezogen
Porenbeton
Edelstahl
Isoweld®
FI-P
Powered by
CAD模型選擇
{sfs_intec/bu_fr/anwendungsbezogen/porenbeton/edelstahl/isoweld/fi_p/fi_p.prj},{NB=SFS FI-P-6,8-EPDM},{CNSORDERNO=FI-P-6,8-EPDM},{MATNR=1326159},{TYP=FI-P},{TEXT1=Insulation Plate / Membrane Plate},{TEXT2=Steel zinc plated},{T=0.8},{D=6.8},{H=80.0},{GW=24.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SFS
Description
FI-P - Stress plate
Bill of material
SFS FI-P-6,8-EPDM Insulation Plate / Membrane Plate Steel zinc plated
Beschreibung
FI-P-6,8-EPDM
FI-P-6,8-EPDM
Typ
FI-P
Text Line 1 (Produkt)
Insulation Plate / Membrane Plate
Insulation Plate / Membrane Plate
Text Line 2 (Produkt)
Steel zinc plated
Steel zinc plated
Blechdicke
0.8
mm
Hole Diameter
6.8
6.8
mm
Height
80.0
mm
Gewicht
24.00
24.00
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型