??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
FHV - ELESA-Ball valve
Bill of material
Ball valve FHV.1/4-POM16
Code
471301
Description
FHV.1/4-POM16
D
16 mm
L
34.5 mm
H
31.5 mm
d1
16 mm
d2
7 mm
For modular system
1/4 mm
Weight
8 g
Previews
3D
Dimension
2D
Download CAD models