??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHU99 - Standard magnetic buckle/Ordinary suction·Double core·Plastic type/Side adsorption
Bill of material
HFU99-L42.5
Code
HFU99
type
Ordinary suction·Double core
Enclosure material
ABS
Adsorption plate material
SPCC
Enclosure surface preparation
silvery
Adsorption plate surface preparation
Color zinc plating
L
42.50 mm
attractive force
1.9 kgf
Reference weight
0.026 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models